Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760236119 | DM12iP-24LC-WB-ULL
Base Product: G2-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 ULL Multimode OM5 MPO-12 Distribution Module, 2x12F MPO unpinned to 24F LC Lime Green, Method B Enhanced, iPatch Ready
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | SYSTIMAX ULL |
General Specifications
| Functionality | Breakout |
| Adapters, quantity, front | 12 |
| Adapters, quantity, rear | 2 |
| Color, front | Lime green |
| Color, rear | Lime green |
| Data Module Type | G2 |
| Intelligence Type | iPatch® ready |
| Interface, front | LC/UPC |
| Interface Feature, front | Dust caps |
| Interface, rear | MPO |
| Interface Feature, rear | Key up | MPO Non-Pinned |
| Polarity | Method B Enhanced (ULL) |
| Shuttered | No |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 24 |
Dimensions
| Height | 24.64 mm | 0.97 in |
| Width | 94 mm | 3.701 in |
| Depth | 113.28 mm | 4.46 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® wideband |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.35 dB |
Environmental Specifications
| Qualification Standards | TIA/EIA-568-C.3 |
| Safety Standard | cUL US 1863 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | SYSTIMAX ULL |
General Specifications
| Functionality | Breakout |
| Adapters, quantity, front | 12 |
| Adapters, quantity, rear | 2 |
| Color, front | Lime green |
| Color, rear | Lime green |
| Data Module Type | G2 |
| Intelligence Type | iPatch® ready |
| Interface, front | LC/UPC |
| Interface Feature, front | Dust caps |
| Interface, rear | MPO |
| Interface Feature, rear | Key up | MPO Non-Pinned |
| Polarity | Method B Enhanced (ULL) |
| Shuttered | No |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 24 |
Dimensions
| Height | 24.64 mm | 0.97 in |
| Width | 94 mm | 3.701 in |
| Depth | 113.28 mm | 4.46 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® wideband |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.35 dB |
Environmental Specifications
| Qualification Standards | TIA/EIA-568-C.3 |
| Safety Standard | cUL US 1863 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Customer Drawing
Installation Instruction
Product Specification
Warranty
Application Guide
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
