760252002 | PPL-1U
Base Product: PROPEL-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel 1RU sliding tray fiber panel, accepts Propel ULL modules or adapter packs, providing up to 72 duplex LC ports, 72 MPO ports or 144 SN ports (288f)
Features and Benefits
- Any size Propel component can be used in each panel or blade
- Components can be installed and removed from front or rear of panel
- Supports 8f, 12f, 16f and 24f applications while maintaining full panel density
- Cable mounting system allows for multiple trunk cables to be securely attached in the rear of panel
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Brand | Propel |
Product Series | PPL |
General Specifications
Color | Gray |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 44 mm | 1.732 in |
Width | 483 mm | 19.016 in |
Depth | 470 mm | 18.504 in |
Material Specifications
Material Type | Aluminum | Steel |
Environmental Specifications
Safety Standard | c-UL-us |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 5.375 kg | 11.85 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Brand | Propel |
Product Series | PPL |
General Specifications
Color | Gray |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 44 mm | 1.732 in |
Width | 483 mm | 19.016 in |
Depth | 470 mm | 18.504 in |
Material Specifications
Material Type | Aluminum | Steel |
Environmental Specifications
Safety Standard | c-UL-us |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 5.375 kg | 11.85 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse