Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: PROPEL-PANELS
Propel 4RU fixed tray fiber panel, accepts Propel ULL modules or adapter packs, providing up to 192 duplex LC ports, 192 MPO ports or 384 SN ports (768f)
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Brand | Propel |
| Product Series | PPL |
| Color | Gray |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in |
| Rack Units | 4 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 0 |
| Height | 178 mm | 7.008 in |
| Width | 483 mm | 19.016 in |
| Depth | 426 mm | 16.772 in |
| Click on image to enlarge. |
| Material Type | Aluminum | Steel |
| Safety Standard | c-UL-us |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Brand | Propel |
| Product Series | PPL |
| Color | Gray |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in |
| Rack Units | 4 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 0 |
| Height | 178 mm | 7.008 in |
| Width | 483 mm | 19.016 in |
| Depth | 426 mm | 16.772 in |
| Click on image to enlarge. |
| Material Type | Aluminum | Steel |
| Safety Standard | c-UL-us |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |