760255953 | PPL-1U-W
Base Product: PROPEL-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel 1RU sliding tray white fiber panel, accepts Propel ULL modules or adapter packs, providing up to 72 duplex LC ports, 72 MPO ports or 144 SN ports (288f)
Features and Benefits
- Any size Propel component can be used in each panel or blade
- Components can be installed and removed from front or rear of panel
- Supports 8f, 12f, 16f and 24f applications while maintaining full panel density
- Cable mounting system allows for multiple trunk cables to be securely attached in the rear of panel
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color | White |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 0 |
Dimensions
| Height | 44 mm | 1.732 in |
| Width | 483 mm | 19.016 in |
| Depth | 470 mm | 18.504 in |
Port Configuration
| Click on image to enlarge. |
Material Specifications
| Material Type | Aluminum | Steel |
Environmental Specifications
| Safety Standard | c-UL-us |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 5.375 kg | 11.85 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color | White |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 0 |
Dimensions
| Height | 44 mm | 1.732 in |
| Width | 483 mm | 19.016 in |
| Depth | 470 mm | 18.504 in |
Port Configuration
| Click on image to enlarge. |
Material Specifications
| Material Type | Aluminum | Steel |
Environmental Specifications
| Safety Standard | c-UL-us |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 5.375 kg | 11.85 lb |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Specification
User Manual
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
