Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FIST® Loose tube protection/transportation tube, 10mm inner diameter, 50 meters length
Regional Availability | EMEA |
Product Type | Protection tubing |
Product Brand | FIST® |
Product Series | FACT | FIST-GR3 |
Application | Used in FIST-GR3-style frames only |
Environmental Space | Indoor |
Packaging quantity | 1 |
Packaging Type | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Product Type | Protection tubing |
Product Brand | FIST® |
Product Series | FACT | FIST-GR3 |
Application | Used in FIST-GR3-style frames only |
Environmental Space | Indoor |
Packaging quantity | 1 |
Packaging Type | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |