Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
NG4-SPLICE-TRAYS
Base Product
- Available in:
- Latin America
- North America
NG4access® Splice Tray
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The NG4 Splice trays hold up to six mass fusion protection sleeves for 72-fiber capacity or up to 24 single fusion protection sleeves. Each tray provides for storage of 6 feet of jacketed cable and an additional 3 feet of unjacketed fiber inside the tray.
The NG4 splice chassis installs on the back side of the NG4access frame below the bottom horizontal trough and holds up to 48 splice trays. The single fusion splice tray has a maximum capacity of 24 fibers for 1152 fiber maximum capacity per chassis. The ribbon splice tray has a maximum capacity of 72 fibers for 3456 fiber maximum capacity per chassis. Pigtail 24-fiber microcable cabled modules connect any universal chassis to the splice chassis
The NG4 splice chassis installs on the back side of the NG4access frame below the bottom horizontal trough and holds up to 48 splice trays. The single fusion splice tray has a maximum capacity of 24 fibers for 1152 fiber maximum capacity per chassis. The ribbon splice tray has a maximum capacity of 72 fibers for 3456 fiber maximum capacity per chassis. Pigtail 24-fiber microcable cabled modules connect any universal chassis to the splice chassis
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice tray |
| Product Brand | NG4access® |
| Product Series | NG4 |
General Specifications
| Application | Used in NG4access-style frames only |
| Color | Black |
| Splicing Type | Heat shrink, single fiber fusion | Mass fusion |
Dimensions
| Height | 148 mm | 5.827 in |
| Width | 191 mm | 7.52 in |
| Depth | 19 mm | 0.748 in |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice tray |
| Product Brand | NG4access® |
| Product Series | NG4 |
General Specifications
| Application | Used in NG4access-style frames only |
| Color | Black |
| Splicing Type | Heat shrink, single fiber fusion | Mass fusion |
Dimensions
| Height | 148 mm | 5.827 in |
| Width | 191 mm | 7.52 in |
| Depth | 19 mm | 0.748 in |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Customer Drawing
Product Specification
Warranty
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
