Next Generation Frame (NGF) Frame Extender, for 30" wide frame, 12" height extension
Specifications
Product classification
Regional Availability | Asia | Latin America | North America |
Product Type | Hardware |
Product Series | NGF |
General Specifications
Application | Used with NGF-style frames only |
Color | Putty white |
Dimensions
Height | 305 mm | 12.008 in |
Width | 762 mm | 30 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Latin America | North America |
Product Type | Hardware |
Product Series | NGF |
General Specifications
Application | Used with NGF-style frames only |
Color | Putty white |
Dimensions
Height | 305 mm | 12.008 in |
Width | 762 mm | 30 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse