Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Next Generation Frame (NGF) Fiber Termination Block, 144 LC/UPC, multimode, MPO at rear end, left oriented, black
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber patch block |
| Product Series | NGFB |
| Functionality | Patching |
| Application | Used in NGF-style frames only |
| Body Style | Left orientation |
| Color | Black |
| Color, front | Black |
| Door Type, front | Compression latch | Hinged |
| Growth Configuration | Fully loaded |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Rack Type | NGF |
| Shelf Movement | Fixed |
| Total Ports, quantity | 144 |
| Click on image to enlarge. |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Multimode |
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 80%, non-condensing |
| Qualification Standards | Telcordia GR-449-CORE |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber patch block |
| Product Series | NGFB |
| Functionality | Patching |
| Application | Used in NGF-style frames only |
| Body Style | Left orientation |
| Color | Black |
| Color, front | Black |
| Door Type, front | Compression latch | Hinged |
| Growth Configuration | Fully loaded |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Rack Type | NGF |
| Shelf Movement | Fixed |
| Total Ports, quantity | 144 |
| Click on image to enlarge. |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Multimode |
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 80%, non-condensing |
| Qualification Standards | Telcordia GR-449-CORE |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |