Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Next Generation Frame (NGF) Fiber Termination Block with IFC cable, 144 SC/UPC to Stub tail, singlemode, left oriented, upward cable exit, black, 31 meters
Configure and display product variants of NGFB-TB1MLU by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Connector Type (near end cable side) | Cable Type | Cable Length (standard lengths listed only) | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber patch block, with IFC cable |
| Product Series | NGFB |
| Functionality | Patching |
| Application | Used in NGF-style frames only |
| Body Style | Left orientation |
| Cable Exit Location | Upward |
| Color | Black |
| Color, front | Black |
| Door Type, front | Compression latch | Hinged |
| Growth Configuration | Fully loaded |
| Interface, front | Unloaded |
| Interface, rear | Stub tail |
| Rack Type | NGF |
| Shelf Movement | Fixed |
| Total Ports, quantity | 144 |
| Click on image to enlarge. |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 80%, non-condensing |
| Qualification Standards | Telcordia GR-449-CORE |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber patch block, with IFC cable |
| Product Series | NGFB |
| Functionality | Patching |
| Application | Used in NGF-style frames only |
| Body Style | Left orientation |
| Cable Exit Location | Upward |
| Color | Black |
| Color, front | Black |
| Door Type, front | Compression latch | Hinged |
| Growth Configuration | Fully loaded |
| Interface, front | Unloaded |
| Interface, rear | Stub tail |
| Rack Type | NGF |
| Shelf Movement | Fixed |
| Total Ports, quantity | 144 |
| Click on image to enlarge. |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 80%, non-condensing |
| Qualification Standards | Telcordia GR-449-CORE |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |