Next Generation Frame (NGF) Fiber Termination Block with IFC cable, 144 SC/UPC to Stub tail, singlemode, right oriented, upward cable exit, black, 31 meters
                    Configure Product Variants
                
                
                        
    
    
    
    Product Variants
Configure and display product variants of NGFB-TB4MLU by selecting options
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
| Part Number | Connector Type (near end cable side) | Cable Type | Cable Length (standard lengths listed only) | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | EMEA | Latin America | North America | 
| Product Type | Fiber patch block, with IFC cable | 
| Product Series | NGFB | 
General Specifications
| Functionality | Patching | 
| Application | Used in NGF-style frames only | 
| Body Style | Right orientation | 
| Cable Exit Location | Upward | 
| Color | Black | 
| Color, front | Black | 
| Door Type, front | Compression latch | Hinged | 
| Growth Configuration | Fully loaded | 
| Interface, front | Unloaded | 
| Interface, rear | Stub tail | 
| Rack Type | NGF | 
| Shelf Movement | Fixed | 
| Total Ports, quantity | 144 | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | Up to 80%, non-condensing | 
| Qualification Standards | Telcordia GR-449-CORE | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | EMEA | Latin America | North America | 
| Product Type | Fiber patch block, with IFC cable | 
| Product Series | NGFB | 
General Specifications
| Functionality | Patching | 
| Application | Used in NGF-style frames only | 
| Body Style | Right orientation | 
| Cable Exit Location | Upward | 
| Color | Black | 
| Color, front | Black | 
| Door Type, front | Compression latch | Hinged | 
| Growth Configuration | Fully loaded | 
| Interface, front | Unloaded | 
| Interface, rear | Stub tail | 
| Rack Type | NGF | 
| Shelf Movement | Fixed | 
| Total Ports, quantity | 144 | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | Up to 80%, non-condensing | 
| Qualification Standards | Telcordia GR-449-CORE | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                    