760235624 | EFDT-NID-1141S24
Base Product: EFDT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RapidFiber® EFDT NID Wall Mounting Fiber Box, outdoor, 12 SC/APC, 4-way splitter
Features and Benefits
- Designed to provide a quick and simple solution for installing fiber in small and medium sized MDU's
- Incorporates a unique fiber cable spooling system that stores up fiber cable within the enclosure
- Removes the need for field termination and extensive site survey inspections
- Weatherproof housing suitable for external environmental conditions
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber wall box |
Product Brand | RapidFiber® |
Product Series | EFDT |
General Specifications
Functionality | Patching | Splitting |
Access | Front |
Distribution Type | 1 x 4 splitter |
Enclosure Color | Gray |
Front Cover Type | Hinged with lock |
Interface | SC/APC |
Mounting | Wall |
Port, quantity | 12 |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 264.16 mm | 10.4 in |
Width | 179.07 mm | 7.05 in |
Depth | 71.12 mm | 2.8 in |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Insertion Loss, Splitter, maximum | 7.7 dB |
Return Loss, Connector, minimum | 55 dB |
Environmental Specifications
Environmental Space | Outdoor |
Qualification Standards | IEC 60529, IP55 | IEC 61753-1, category G |
Packaging and Weights
Packaging quantity | 8 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber wall box |
Product Brand | RapidFiber® |
Product Series | EFDT |
General Specifications
Functionality | Patching | Splitting |
Access | Front |
Distribution Type | 1 x 4 splitter |
Enclosure Color | Gray |
Front Cover Type | Hinged with lock |
Interface | SC/APC |
Mounting | Wall |
Port, quantity | 12 |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 264.16 mm | 10.4 in |
Width | 179.07 mm | 7.05 in |
Depth | 71.12 mm | 2.8 in |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Insertion Loss, Splitter, maximum | 7.7 dB |
Return Loss, Connector, minimum | 55 dB |
Environmental Specifications
Environmental Space | Outdoor |
Qualification Standards | IEC 60529, IP55 | IEC 61753-1, category G |
Packaging and Weights
Packaging quantity | 8 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Other Ways to Browse