RapidFiber® Mini-RDT Distribution Terminal, 12-fiber, SC/APC, Pre-connectorised with an outdoor HMFOC 12-fiber connector with pulling eye, 50 ft
Features and Benefits
- Designed to provide a quick and simple solution for installing fiber in small and medium sized MDU's
- Incorporates a unique fiber cable spooling system that stores up fiber cable within the enclosure
- Removes the need for field termination and extensive site survey inspections
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Product Brand | RapidFiber® |
Product Series | Mini-RDT |
General Specifications
Functionality | Patching | Splitting |
Adapters, quantity | 12 |
Cable Entry Location | Bottom left | Bottom right |
Cable Type | Indoor/outdoor - Stranded |
Color | Gray |
Interface | SC/APC |
Interface, stub | HMFOC |
Mounting | Wall |
Port, quantity | 12 |
Dimensions
Height | 200 mm | 7.874 in |
Width | 140 mm | 5.512 in |
Depth | 60 mm | 2.362 in |
Cable Length | 30 m | 98.425 ft |
Outer Cable Diameter | 4 mm | 0.157 in |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Plastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Product Brand | RapidFiber® |
Product Series | Mini-RDT |
General Specifications
Functionality | Patching | Splitting |
Adapters, quantity | 12 |
Cable Entry Location | Bottom left | Bottom right |
Cable Type | Indoor/outdoor - Stranded |
Color | Gray |
Interface | SC/APC |
Interface, stub | HMFOC |
Mounting | Wall |
Port, quantity | 12 |
Dimensions
Height | 200 mm | 7.874 in |
Width | 140 mm | 5.512 in |
Depth | 60 mm | 2.362 in |
Cable Length | 30 m | 98.425 ft |
Outer Cable Diameter | 4 mm | 0.157 in |
Material Specifications
Material Type | Plastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse