Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
EF7078-004 | EFDT-12HMFOC-S4-80MIO-TE
Base Product: EFDT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RapidFiber® EFDT Wall Mounting Fiber Box, outdoor, 12 SC/APC, HMFOC at far end, 80 m
Features and Benefits
- Designed to provide a quick and simple solution for installing fiber in small and medium sized MDU's
- Incorporates a unique fiber cable spooling system that stores up fiber cable within the enclosure
- Removes the need for field termination and extensive site survey inspections
- Weatherproof housing suitable for external environmental conditions
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber wall box |
| Product Brand | RapidFiber® |
| Product Series | EFDT |
General Specifications
| Functionality | Patching |
| Access | Front |
| Cable Color | White |
| Cable Type | Microcable - Loose Tube |
| Enclosure Color | Gray |
| Front Cover Type | Hinged with lock |
| Interface | SC/APC |
| Interface, stub | HMFOC |
| Mounting | Wall |
| Port, quantity | 12 |
Dimensions
| Height | 264.16 mm | 10.4 in |
| Width | 179.07 mm | 7.05 in |
| Depth | 71.12 mm | 2.8 in |
| Cable Length | 80 m | 262.467 ft |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, Terminal Connector, typical | 0.4 dB |
| Return Loss, Connector, minimum | 55 dB |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber wall box |
| Product Brand | RapidFiber® |
| Product Series | EFDT |
General Specifications
| Functionality | Patching |
| Access | Front |
| Cable Color | White |
| Cable Type | Microcable - Loose Tube |
| Enclosure Color | Gray |
| Front Cover Type | Hinged with lock |
| Interface | SC/APC |
| Interface, stub | HMFOC |
| Mounting | Wall |
| Port, quantity | 12 |
Dimensions
| Height | 264.16 mm | 10.4 in |
| Width | 179.07 mm | 7.05 in |
| Depth | 71.12 mm | 2.8 in |
| Cable Length | 80 m | 262.467 ft |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, Terminal Connector, typical | 0.4 dB |
| Return Loss, Connector, minimum | 55 dB |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
