Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
GigaSPEED XL® GS8E Stranded Low Smoke Zero Halogen Cordage Modular Patch Cord, Eco-Packaging
Configure and display product variants of CPP3392 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Cord Length | ||
|---|---|---|---|---|
| No configured items found. | ||||
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Twisted pair patch cord |
| Product Brand | GigaSPEED XL® |
| Product Series | CPP |
| Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | RJ45 plug |
| Interface Feature, connector A | Standard |
| Interface, Connector B | RJ45 plug |
| Interface Feature, connector B | Standard |
| Jacket Color | Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow |
| Pairs, quantity | 4 |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class E |
| Wiring | T568B |
| Cable Assembly Length Range (m) | 1 – 30 |
| Cable Assembly Length Range (ft) | 2 – 100 |
| Cable Assembly Length Range (cm) | 50 – 999 |
| Cable Assembly Length Range (in) | 24 – 999 |
| Diameter Over Jacket | 6.02 mm | 0.237 in |
| Compatible Conductor Gauge, stranded | 24 AWG |
| Click on image to enlarge. |
| Contact Resistance, maximum | 20 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| dc Resistance, maximum | 0.3 ohm |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 300 V |
| Click on image to enlarge. |
| Conductor Material | Tinned copper |
| Contact Plating Material | Gold over nickel |
| Plug Contact Material | Phosphor Bronze |
| Plug Housing Material | Polycarbonate clear |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Plug Retention Force, minimum | 50 N | 11.24 lbf |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Twisted pair patch cord |
| Product Brand | GigaSPEED XL® |
| Product Series | CPP |
| Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | RJ45 plug |
| Interface Feature, connector A | Standard |
| Interface, Connector B | RJ45 plug |
| Interface Feature, connector B | Standard |
| Jacket Color | Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow |
| Pairs, quantity | 4 |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class E |
| Wiring | T568B |
| Cable Assembly Length Range (m) | 1 – 30 |
| Cable Assembly Length Range (ft) | 2 – 100 |
| Cable Assembly Length Range (cm) | 50 – 999 |
| Cable Assembly Length Range (in) | 24 – 999 |
| Diameter Over Jacket | 6.02 mm | 0.237 in |
| Compatible Conductor Gauge, stranded | 24 AWG |
| Click on image to enlarge. |
| Contact Resistance, maximum | 20 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| dc Resistance, maximum | 0.3 ohm |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 300 V |
| Click on image to enlarge. |
| Conductor Material | Tinned copper |
| Contact Plating Material | Gold over nickel |
| Plug Contact Material | Phosphor Bronze |
| Plug Housing Material | Polycarbonate clear |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Plug Retention Force, minimum | 50 N | 11.24 lbf |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |