Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
4-1375191-2 | ECO SL110-5E-BK-24
Base Product: 1375191
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SL-Series Modular Jack, RJ45, Cat5e Unshielded, Black (24 ea/pkg)
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular jack |
| Product Series | SL Series |
General Specifications
| ANSI/TIA Category | 5e |
| Cable Type | Unshielded |
| Color | Black |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | None |
| Mounting | SL Series faceplates and panels |
| Termination Punchdowns, minimum | 20 times |
| Termination Tool | 110 Punchdown tool | JTT Termination tool |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class D |
| Wiring | T568A | T568B |
Dimensions
| Height | 16.13 mm | 0.635 in |
| Width | 14.48 mm | 0.57 in |
| Depth | 30.48 mm | 1.2 in |
| Compatible Cable Diameter, maximum | 5.8 mm | 0.228 in |
| Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 22–24 AWG |
| Compatible Conductor Gauge, stranded | 24–26 AWG |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 150 Vac |
Material Specifications
| Contact Base Material | Beryllium copper |
| Contact Plating Material | Gold |
| IDC Termination Material | Phosphor Bronze |
| Material Type | PC+ABS |
| Termination Contact Plating | Tin |
Mechanical Specifications
| Plug Retention Force, minimum | 50 N | 11.24 lbf |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | cULus |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 24 |
| Packaging Type | Cardboard box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular jack |
| Product Series | SL Series |
General Specifications
| ANSI/TIA Category | 5e |
| Cable Type | Unshielded |
| Color | Black |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | None |
| Mounting | SL Series faceplates and panels |
| Termination Punchdowns, minimum | 20 times |
| Termination Tool | 110 Punchdown tool | JTT Termination tool |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class D |
| Wiring | T568A | T568B |
Dimensions
| Height | 16.13 mm | 0.635 in |
| Width | 14.48 mm | 0.57 in |
| Depth | 30.48 mm | 1.2 in |
| Compatible Cable Diameter, maximum | 5.8 mm | 0.228 in |
| Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 22–24 AWG |
| Compatible Conductor Gauge, stranded | 24–26 AWG |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 150 Vac |
Material Specifications
| Contact Base Material | Beryllium copper |
| Contact Plating Material | Gold |
| IDC Termination Material | Phosphor Bronze |
| Material Type | PC+ABS |
| Termination Contact Plating | Tin |
Mechanical Specifications
| Plug Retention Force, minimum | 50 N | 11.24 lbf |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | cULus |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 24 |
| Packaging Type | Cardboard box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Installation Instruction
Product Specification
Product Sustainability
Qualification Test Report
Technical Publication
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Qualification Test Report
Technical Publication
Visio Stencil
Warranty
Other Ways to Browse
