Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760108993 | 360-PM-KIT-2U-24
Base Product: 360-DM-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ PATCHMAX® Panel Kit, 2U, 24 port
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
| Product Brand | GigaSPEED X10D® |
| Product Series | NA |
General Specifications
| ANSI/TIA Category | NA |
| Cable Type | Unshielded |
| Color | Silver |
| Intelligence Type | iPatch® ready |
| Panel Style | Flat |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Total Ports, quantity | 24 |
Dimensions
| Height | 87.9 mm | 3.461 in |
| Width | 482.6 mm | 19 in |
| Depth, with cable management | 264.4 mm | 10.409 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
| Product Brand | GigaSPEED X10D® |
| Product Series | NA |
General Specifications
| ANSI/TIA Category | NA |
| Cable Type | Unshielded |
| Color | Silver |
| Intelligence Type | iPatch® ready |
| Panel Style | Flat |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Total Ports, quantity | 24 |
Dimensions
| Height | 87.9 mm | 3.461 in |
| Width | 482.6 mm | 19 in |
| Depth, with cable management | 264.4 mm | 10.409 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Product Sustainability
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Other Ways to Browse
