Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
M4800 DDM for G2-modules, Black (5 ea/pkg)
| Regional Availability | Asia | Europe | Latin America |
| Portfolio | CommScope® |
| Product Type | Bezel |
| Color | Black |
| Height | 43.688 mm | 1.72 in |
| Width | 229.108 mm | 9.02 in |
| Depth | 17.018 mm | 0.67 in |
| Material Type | High-impact, flame retardant, thermoplastic |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 5 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Europe | Latin America |
| Portfolio | CommScope® |
| Product Type | Bezel |
| Color | Black |
| Height | 43.688 mm | 1.72 in |
| Width | 229.108 mm | 9.02 in |
| Depth | 17.018 mm | 0.67 in |
| Material Type | High-impact, flame retardant, thermoplastic |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 5 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |