Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
6-2111979-3 | MP-6S-B-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Plug Kit, category 6, shielded, 8-position, 5.1 – 6.0 mm max cable jack OD, 100/bag
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | Round, shielded |
| Conductor Type | Solid | Stranded |
| Interface | RJ45 |
| Positions/Loaded Contacts | 8/8 |
| Termination Type | IDC |
Dimensions
| Compatible Cable Diameter, maximum | 6 mm | 0.236 in |
| Compatible Cable Diameter, minimum | 5.1 mm | 0.201 in |
| Compatible Insulated Conductor Diameter, maximum | 1.09 mm | 0.043 in |
| Compatible Insulated Conductor Diameter, minimum | 0.89 mm | 0.035 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 26–23 AWG |
| Compatible Conductor Gauge, stranded | 26–23 AWG |
Electrical Specifications
| Insulation Resistance, minimum | 500 MOhm |
Material Specifications
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Gold |
| Material Type | Glass filled polycarbonate |
| Plug Shield Base Material | Stainless steel |
| Plug Shield Plating Material | Nickel |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 100 |
| Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | Round, shielded |
| Conductor Type | Solid | Stranded |
| Interface | RJ45 |
| Positions/Loaded Contacts | 8/8 |
| Termination Type | IDC |
Dimensions
| Compatible Cable Diameter, maximum | 6 mm | 0.236 in |
| Compatible Cable Diameter, minimum | 5.1 mm | 0.201 in |
| Compatible Insulated Conductor Diameter, maximum | 1.09 mm | 0.043 in |
| Compatible Insulated Conductor Diameter, minimum | 0.89 mm | 0.035 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 26–23 AWG |
| Compatible Conductor Gauge, stranded | 26–23 AWG |
Electrical Specifications
| Insulation Resistance, minimum | 500 MOhm |
Material Specifications
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Gold |
| Material Type | Glass filled polycarbonate |
| Plug Shield Base Material | Stainless steel |
| Plug Shield Plating Material | Nickel |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 100 |
| Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Customer View Model
Engineering Report
Product Specification
Qualification Test Report
Warranty
Application Specification
Customer View Model
Engineering Report
Product Compliance Documentation
Product Specification
Qualification Test Report
Warranty
Other Ways to Browse
