Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NCC Cat 6 UTP, Riser, Plug-to-Plug, Class Dca
Regional Availability | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
Product Series | NCC |
Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | MP-6AU-PLUG |
Interface Feature, connector A | Standard |
Interface, Connector B | MP-6AU-PLUG |
Interface Feature, connector B | Standard |
Jacket Color | Blue | Slate |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Wiring | T568B |
Cable Assembly Length Range (m) | 1 – 100 |
Cable Assembly Length Range (ft) | 1 – 328 |
Diameter Over Jacket | 5.53 mm | 0.218 in |
Compatible Conductor Gauge, solid | 23 AWG |
Compatible Conductor Gauge, stranded | 23 AWG |
Click on image to enlarge. |
Conductor Material | Phosphor Bronze |
Contact Plating Material | Gold over nickel |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
Environmental Space | Riser |
Safety Standard | UL 1863 |
Packaging quantity | 1 |
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
Regional Availability | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
Product Series | NCC |
Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | MP-6AU-PLUG |
Interface Feature, connector A | Standard |
Interface, Connector B | MP-6AU-PLUG |
Interface Feature, connector B | Standard |
Jacket Color | Blue | Slate |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Wiring | T568B |
Cable Assembly Length Range (m) | 1 – 100 |
Cable Assembly Length Range (ft) | 1 – 328 |
Diameter Over Jacket | 5.53 mm | 0.218 in |
Compatible Conductor Gauge, solid | 23 AWG |
Compatible Conductor Gauge, stranded | 23 AWG |
Conductor Material | Phosphor Bronze |
Contact Plating Material | Gold over nickel |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
Environmental Space | Riser |
Safety Standard | UL 1863 |
Packaging quantity | 1 |
Click on image to enlarge. |
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |