PFP-PX-8M
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Power Express module, connects up to 8 Powered Fiber Cables
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Power supply module |
Dimensions
| Height | 43.688 mm | 1.72 in |
| Width | 87.376 mm | 3.44 in |
| Depth | 193.675 mm | 7.625 in |
| Compatible Gauge Range | 24–8 AWG |
Electrical Specifications
| Input Voltage Range | -42 to -60 Vdc |
| Output Voltage Range | -42 to -58 Vdc |
| Output Voltage, nominal | -57 Vdc |
| Electrical Safety Standard | CSA C22.2 No. 60950-1-03 |
| Electromagnetic Compatibility/Interference (EMC/EMI) | FCC-CFR, Part 15, sub-part B | GR1089 Class A |
| Total Output Power | 100 W, per circuit |
| Input Current Range | 0–20 A |
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Standards Compliance | EN 61000-4-2 level 4 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Weight, net | 0.363 kg | 0.8 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Power supply module |
Dimensions
| Height | 43.688 mm | 1.72 in |
| Width | 87.376 mm | 3.44 in |
| Depth | 193.675 mm | 7.625 in |
| Compatible Gauge Range | 24–8 AWG |
Electrical Specifications
| Input Voltage Range | -42 to -60 Vdc |
| Output Voltage Range | -42 to -58 Vdc |
| Output Voltage, nominal | -57 Vdc |
| Electrical Safety Standard | CSA C22.2 No. 60950-1-03 |
| Electromagnetic Compatibility/Interference (EMC/EMI) | FCC-CFR, Part 15, sub-part B | GR1089 Class A |
| Total Output Power | 100 W, per circuit |
| Input Current Range | 0–20 A |
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Standards Compliance | EN 61000-4-2 level 4 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Weight, net | 0.363 kg | 0.8 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
