PFP-PX-A1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Power Express Alarm Card for PFP-PX-S1 and PFP-PX-S2
Features and Benefits
- Comprehensive alarms alert to issues with the system or the cabinet environment
- Daisy-chainable alarm output
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Controller module |
General Specifications
| Color | White |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 44.45 mm | 1.75 in |
| Depth | 195.58 mm | 7.7 in |
Electrical Specifications
| Input Voltage Range | 100 to 240 Vac |
| Electrical Safety Standard | UL |
| Electromagnetic Compatibility/Interference (EMC/EMI) | EMC/EMI: FCC 47 CFR 15, Sub Part B, Class B | EN 55022 Class A |
Environmental Specifications
| Standards Compliance | EN 61000-4-2 level 4 | EN 62368-1 (LVD - Safety) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Weight, net | 0.227 kg | 0.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Controller module |
General Specifications
| Color | White |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 44.45 mm | 1.75 in |
| Depth | 195.58 mm | 7.7 in |
Electrical Specifications
| Input Voltage Range | 100 to 240 Vac |
| Electrical Safety Standard | UL |
| Electromagnetic Compatibility/Interference (EMC/EMI) | EMC/EMI: FCC 47 CFR 15, Sub Part B, Class B | EN 55022 Class A |
Environmental Specifications
| Standards Compliance | EN 61000-4-2 level 4 | EN 62368-1 (LVD - Safety) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Weight, net | 0.227 kg | 0.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Ordering Guide
Product Specification
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Other Ways to Browse
