Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
PFP-PX-S2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Power Express Class 2 shelf, accomodates up to 2 modules of 8 SELV/Class 2 outputs, 1U
Features and Benefits
Power Express Class 2 shelf for up to 16 NEC Class 2 circuits. Alarm card, Controller card and power modules sold separately
- Supports 1 or 2 8 port NEC Class 2/SELV power modules
- New 1 RU design for flexible deployments
- 1600 W/30 A system power
- Web based GUI and SNMP Management
- Alarm card, controller card, rectifier, and 8 port power module sold separately
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Power supply subrack |
| Warranty | One year |
General Specifications
| Color | White |
| Rack Type | 19 in |
| Rack Units | 1 |
| Shelf Movement | Fixed |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 444.5 mm | 17.5 in |
| Depth | 285.75 mm | 11.25 in |
Electrical Specifications
| Input Voltage Range | 100 to 240 Vac |
| Electrical Safety Standard | CSA C22.2 No. 60950-1-03 | IEC 60950-1 | UL |
| Total Output Power | 1600 W |
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Standards Compliance | EN 61000-4-2 level 4 | GR 1089, Issue 4 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Weight, net | 2.948 kg | 6.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Power supply subrack |
| Warranty | One year |
General Specifications
| Color | White |
| Rack Type | 19 in |
| Rack Units | 1 |
| Shelf Movement | Fixed |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 444.5 mm | 17.5 in |
| Depth | 285.75 mm | 11.25 in |
Electrical Specifications
| Input Voltage Range | 100 to 240 Vac |
| Electrical Safety Standard | CSA C22.2 No. 60950-1-03 | IEC 60950-1 | UL |
| Total Output Power | 1600 W |
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Standards Compliance | EN 61000-4-2 level 4 | GR 1089, Issue 4 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Weight, net | 2.948 kg | 6.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
