PFP-SPS-1600M
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
Slimline SPS DC Rectifier Module, 1600 Watts
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | Power supply module | 
Dimensions
| Height | 41.656 mm | 1.64 in | 
| Width | 126.492 mm | 4.98 in | 
| Depth | 205.994 mm | 8.11 in | 
Electrical Specifications
| Output Voltage Range | -42 to -58 Vdc | 
| Electrical Safety Standard | CE | CSA C22.2 No. 60950-1-03 | UL | 
| Electromagnetic Compatibility/Interference (EMC/EMI) | FCC-CFR, Part 15, sub-part B | GR1089 Class A | 
| Power Efficiency | 95 % | 
| Input Current Range | 15-12A @ 90-120Vac | 7.5A @ 230Vac | 
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Standards Compliance | EN 61000-4-2 level 4 | GR 1089, Issue 4 | GR-63 | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Carton | 
| Weight, net | 1.397 kg | 3.08 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | Power supply module | 
Dimensions
| Height | 41.656 mm | 1.64 in | 
| Width | 126.492 mm | 4.98 in | 
| Depth | 205.994 mm | 8.11 in | 
Electrical Specifications
| Output Voltage Range | -42 to -58 Vdc | 
| Electrical Safety Standard | CE | CSA C22.2 No. 60950-1-03 | UL | 
| Electromagnetic Compatibility/Interference (EMC/EMI) | FCC-CFR, Part 15, sub-part B | GR1089 Class A | 
| Power Efficiency | 95 % | 
| Input Current Range | 15-12A @ 90-120Vac | 7.5A @ 230Vac | 
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Standards Compliance | EN 61000-4-2 level 4 | GR 1089, Issue 4 | GR-63 | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Carton | 
| Weight, net | 1.397 kg | 3.08 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    