PFP-SPS-C1
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
Slimline SPS DC Rectifier controller, factory set to 57VDC
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | Controller module | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 19.05 mm | 0.75 in | 
| Depth | 203.2 mm | 8 in | 
Electrical Specifications
| Input Voltage, nominal | -57 Vdc | 
| Electrical Safety Standard | UL | 
| Electromagnetic Compatibility/Interference (EMC/EMI) | EN 55022 Class A | 
Environmental Specifications
| Standards Compliance | EN 61000-4-2 level 4 | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Carton | 
| Weight, net | 0.227 kg | 0.5 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant, Compliant/Exempted | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | Controller module | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 19.05 mm | 0.75 in | 
| Depth | 203.2 mm | 8 in | 
Electrical Specifications
| Input Voltage, nominal | -57 Vdc | 
| Electrical Safety Standard | UL | 
| Electromagnetic Compatibility/Interference (EMC/EMI) | EN 55022 Class A | 
Environmental Specifications
| Standards Compliance | EN 61000-4-2 level 4 | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Carton | 
| Weight, net | 0.227 kg | 0.5 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant, Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    