PFU-P-C-O-060-01
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
PoE Extender(1 Gbps), Universal Mount, Outdoor, 1-Port
Features and Benefits
- Environmentally sealed and tested
- Electrical power management
- Circuit protection electronics
- Optical to electrical Media Conversion
- Automatically conditions electrical voltage to the correct level
- 1 60W PoE port
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | PoE extender/Media converter |
General Specifications
Data Transfer Rate, maximum | 1 Gb |
Interface, Input | 10GBASE-X |
Interface, Output | 10/100/1000 BASE-T |
Mounting | Universal pole mount | Universal wall mount |
Total Ports, quantity | 3 |
Transmission Standards | 10/100/1000 BASE-T | 1GBASE-X |
Input/Output Interface | 2 input / 1 output |
Dimensions
Height | 224.71 mm | 8.847 in |
Width | 283 mm | 11.142 in |
Depth | 77.02 mm | 3.032 in |
Electrical Specifications
Input Voltage Range | -25 to -57 Vdc |
Electrical Performance
Click on image to enlarge. |
Material Specifications
Finish | Powder coated, off-white |
Material Type | Aluminum |
Environmental Specifications
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Note | Not suitable for installation in locations where submersion in water or other liquids is possible (e.g. below grade hand hole or manhole) |
Environmental Space | Outdoor |
Qualification Standards | CISPR 22/FCC CFR 47 | EN300386 | ETSI EN 300 019-1-4 | IEC 60529, IP67 | IEC 60950-1 | IEC 60950-22 | IEC 62368 | IEEE 802.3at Type 2 | NEC Class 2 |
Safety Standard | CE | CSA | FCC | RCM | SELV | WEEE |
Packaging and Weights
Weight, net | 5.08 kg | 11.199 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | PoE extender/Media converter |
General Specifications
Data Transfer Rate, maximum | 1 Gb |
Interface, Input | 10GBASE-X |
Interface, Output | 10/100/1000 BASE-T |
Mounting | Universal pole mount | Universal wall mount |
Total Ports, quantity | 3 |
Transmission Standards | 10/100/1000 BASE-T | 1GBASE-X |
Input/Output Interface | 2 input / 1 output |
Dimensions
Height | 224.71 mm | 8.847 in |
Width | 283 mm | 11.142 in |
Depth | 77.02 mm | 3.032 in |
Electrical Specifications
Input Voltage Range | -25 to -57 Vdc |
Material Specifications
Finish | Powder coated, off-white |
Material Type | Aluminum |
Environmental Specifications
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Note | Not suitable for installation in locations where submersion in water or other liquids is possible (e.g. below grade hand hole or manhole) |
Environmental Space | Outdoor |
Qualification Standards | CISPR 22/FCC CFR 47 | EN300386 | ETSI EN 300 019-1-4 | IEC 60529, IP67 | IEC 60950-1 | IEC 60950-22 | IEC 62368 | IEEE 802.3at Type 2 | NEC Class 2 |
Safety Standard | CE | CSA | FCC | RCM | SELV | WEEE |
Packaging and Weights
Weight, net | 5.08 kg | 11.199 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Template
Video
Powered Fiber Cable PoE Extender

Powered Fiber Cable PoE Extender
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Template
Video
Powered Fiber Cable PoE Extender

Powered Fiber Cable PoE Extender
Warranty
Other Ways to Browse