Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
GigaSPEED XL® PATCHMAX® GS3 Category 6 U/UTP Distribution Module
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Module |
| Product Brand | GigaSPEED XL® | PATCHMAX® |
| ANSI/TIA Category | 6 |
| Cable Type | Unshielded |
| Color | Black |
| Conductor Type | Solid | Stranded |
| Intelligence Type | Passive |
| Modules, quantity | 1 |
| Termination Type | IDC |
| Total Ports, quantity | 6 |
| Wiring | T568A | T568B |
| Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
| Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
| Compatible Conductor Gauge, solid | 22-24 AWG | 21 AWG (for CommScope GigaREACH cable only) |
| Compatible Conductor Gauge, stranded | 22–24 AWG |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Contact Plating Material | Precious metals |
| Material Type | High-impact, flame retardant, thermoplastic |
| Termination Contact Plating | Nickel |
| Plug Insertion Life, minimum | 750 times |
| Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
| Plug Retention Force, minimum | 133.447 N | 30 lbf |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Module |
| Product Brand | GigaSPEED XL® | PATCHMAX® |
| ANSI/TIA Category | 6 |
| Cable Type | Unshielded |
| Color | Black |
| Conductor Type | Solid | Stranded |
| Intelligence Type | Passive |
| Modules, quantity | 1 |
| Termination Type | IDC |
| Total Ports, quantity | 6 |
| Wiring | T568A | T568B |
| Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
| Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
| Compatible Conductor Gauge, solid | 22-24 AWG | 21 AWG (for CommScope GigaREACH cable only) |
| Compatible Conductor Gauge, stranded | 22–24 AWG |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Contact Plating Material | Precious metals |
| Material Type | High-impact, flame retardant, thermoplastic |
| Termination Contact Plating | Nickel |
| Plug Insertion Life, minimum | 750 times |
| Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
| Plug Retention Force, minimum | 133.447 N | 30 lbf |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |