Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: G2-MODULES
InstaPATCH® 360 LazrSPEED® WideBand Module, 24 LC ports, Lime Green, iPatch Ready
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Functionality | Breakout |
| Adapters, quantity, front | 24 |
| Adapters, quantity, rear | 2 |
| Color, front | Lime green |
| Color, rear | Gray |
| Data Module Type | WideBand |
| Intelligence Type | iPatch® ready |
| Interface, front | LC/UPC |
| Interface Feature, front | Dust caps |
| Interface, rear | MPO |
| Interface Feature, rear | Pinned | Standard |
| Shuttered | No |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 24 |
| Height | 30.48 mm | 1.2 in |
| Width | 91.44 mm | 3.6 in |
| Depth | 116.84 mm | 4.6 in |
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® wideband |
| Insertion Loss Change, mating | 0.3 dB |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.47 dB |
| Safety Standard | UL |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Functionality | Breakout |
| Adapters, quantity, front | 24 |
| Adapters, quantity, rear | 2 |
| Color, front | Lime green |
| Color, rear | Gray |
| Data Module Type | WideBand |
| Intelligence Type | iPatch® ready |
| Interface, front | LC/UPC |
| Interface Feature, front | Dust caps |
| Interface, rear | MPO |
| Interface Feature, rear | Pinned | Standard |
| Shuttered | No |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 24 |
| Height | 30.48 mm | 1.2 in |
| Width | 91.44 mm | 3.6 in |
| Depth | 116.84 mm | 4.6 in |
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® wideband |
| Insertion Loss Change, mating | 0.3 dB |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.47 dB |
| Safety Standard | UL |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |