460159104 | OCC1A-1270-NNANQNA-TAP
- Available in:
- North America
OCC1A Wideband Splitter, singlemode, 1x2, 70/30 ratio, 0.250 mm cable, light duty housing
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Splitter component |
| Product Series | OCC1A |
General Specifications
| Device Type | Component, tubular |
| Functionality | Splitting |
| Technology Type | Fused biconic tapered |
| Application | For use in FOSC closures |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 2 splitter |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Split Ratio | 70/30 |
| Splitter, quantity | 1 |
Dimensions
| Pigtail Length, Input | 2.5 m | 8.202 ft |
| Pigtail Length, Output | 2.5 m | 8.202 ft |
| Pigtail Diameter, Input | 0.25 mm |
| Pigtail Diameter, Output | 0.25 mm |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Splitter component |
| Product Series | OCC1A |
General Specifications
| Device Type | Component, tubular |
| Functionality | Splitting |
| Technology Type | Fused biconic tapered |
| Application | For use in FOSC closures |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 2 splitter |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Split Ratio | 70/30 |
| Splitter, quantity | 1 |
Dimensions
| Pigtail Length, Input | 2.5 m | 8.202 ft |
| Pigtail Length, Output | 2.5 m | 8.202 ft |
| Pigtail Diameter, Input | 0.25 mm |
| Pigtail Diameter, Output | 0.25 mm |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
