Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
NOVUX™ SEC Closure, splice/patch, 4x SC/APC adapter, 1x factory-installed 1:4 SC/APC Grade B pre-connectorized splitter, mounting included, gray
Features and Benefits
- Design optimized for FTTH façade applications with gray and black colors
- Agnostic to connectivity technologies: splice, connector, field-installable connector for agility and flexibility
- Innovative removable hinge design allows cover to open from the left, right, or top
- Identification plate for either QR code or customer logo
- QR code and CommScope cTrak® app for one-click access to all product information
Specifications
Product classification
| Regional Availability | EMEA |
| Regional Availability Note | Contact your local CommScope representative for specific availability |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | SEC100 |
General Specifications
| Cable Capacity, Drop | 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in) |
| Cable Capacity, Branch | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
| Cable Capacity, Feeder | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
| Cable Ports Quantity, total | 10 round ports |
| Cable Sealing Type | Gasket/grommet configuration |
| Enclosure Color | Gray |
| Lock Type | Hinged with lock |
| Mounting | Facade | Wall |
| Port Type | SC/APC |
| Port, quantity | 4 |
| Splice Tray Included, quantity | 1 |
| Splice Tray Type Included | 12-way, heat shrink |
| Splices per Tray, quantity | 18 |
| Splicing Capacity, maximum | 12 |
| Splicing Capacity, Single Fusion, maximum | 12 |
| Splicing Type, Supported | Single fusion |
| Split Ratio | Symmetrical |
| Splitter Type | 1 x 4 |
| Splitter, quantity | 1 |
Dimensions
| Height | 130 mm | 5.118 in |
| Width | 216 mm | 8.504 in |
| Depth | 62 mm | 2.441 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Environmental Specifications
| Environmental Space | Facade | Outdoor |
| Qualification Standards | IP55 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | 1x factory-installed 1:4 SC/APC Grade B pre-connectorized splitter |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Product classification
| Regional Availability | EMEA |
| Regional Availability Note | Contact your local CommScope representative for specific availability |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | SEC100 |
General Specifications
| Cable Capacity, Drop | 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in) |
| Cable Capacity, Branch | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
| Cable Capacity, Feeder | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
| Cable Ports Quantity, total | 10 round ports |
| Cable Sealing Type | Gasket/grommet configuration |
| Enclosure Color | Gray |
| Lock Type | Hinged with lock |
| Mounting | Facade | Wall |
| Port Type | SC/APC |
| Port, quantity | 4 |
| Splice Tray Included, quantity | 1 |
| Splice Tray Type Included | 12-way, heat shrink |
| Splices per Tray, quantity | 18 |
| Splicing Capacity, maximum | 12 |
| Splicing Capacity, Single Fusion, maximum | 12 |
| Splicing Type, Supported | Single fusion |
| Split Ratio | Symmetrical |
| Splitter Type | 1 x 4 |
| Splitter, quantity | 1 |
Dimensions
| Height | 130 mm | 5.118 in |
| Width | 216 mm | 8.504 in |
| Depth | 62 mm | 2.441 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Environmental Specifications
| Environmental Space | Facade | Outdoor |
| Qualification Standards | IP55 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | 1x factory-installed 1:4 SC/APC Grade B pre-connectorized splitter |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Documentation & Downloads
Installation Instruction
Product Specification
Video
FTTH Facade fiber stripping of retractable cable
FTTH Facade fiber stripping of retractable cable
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
FTTH Facade fiber stripping of retractable cable
FTTH Facade fiber stripping of retractable cable
Warranty
Other Ways to Browse
