Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SRC9-U3K1F1BN001

Base Product: SRC

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America

NOVUX™ Specialty Range Closure 10, splice only, no adapters, no splitters, Ribbon (12F) splice holder, black, 2x CR cable retention clip (Round cable : Range 4 to 6.2 mm & Flat cable : Range 3 x 5 to 4 x 8 mm)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Modern drop solution offering providers the agility and flexibility to use it in last-mile fiber network applications, both above and below ground
  • Protected from harsh conditions by CommScope’s Octopus gel sealing technology
  • Agnostic to connectivity technologies: splice, connector, field-installable connector for agility and flexibility
  • Identification plate for either QR code or customer logo
  • QR code and CommScope cTrak® app for one-click access to all product information

Product classification

Regional Availability Asia | EMEA | Latin America | North America
Regional Availability Note Contact your local CommScope representative for specific availability
Product Type Access terminal, non-hardened
Product Brand NOVUX™
Product Series SRC10

General Specifications

Cable Capacity, Drop 2 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 2 Round 2–6.2 mm (0.08–0.24 in)
Cable Ports Quantity, total 2 round ports
Cable Sealing Type Compressed gel
Cable Termination Attachments, quantity 2
Enclosure Color Black
Lock Type Hinged with latches
Mounting Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included
Port, quantity 2
Splice Tray Included, quantity 1
Splicing Capacity, Mass Fusion, maximum 12
Splicing Capacity, maximum 4
Splicing Capacity, Single Fusion, maximum 4
Splicing Type, Supported Single fusion
Splitter Type No splitter

Dimensions

Width 76 mm | 2.992 in
Depth 26 mm | 1.024 in
Length 210 mm | 8.268 in
Cable Entry Drop Port Diameter 6 mm ( 0.24 in)

Material Specifications

Enclosure Material Type Impact-resistant polymer

Optical Specifications

Fiber Type G.657.A1 | G.657.A2 | G.657.B3

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Above ground | Below ground | Direct burial
Qualification Standards IEC 60529, IP68 + 1 m waterhead | IEC 61753-1, category G
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 0.157 kg | 0.346 lb

Product classification

Regional Availability Asia | EMEA | Latin America | North America
Regional Availability Note Contact your local CommScope representative for specific availability
Product Type Access terminal, non-hardened
Product Brand NOVUX™
Product Series SRC10

General Specifications

Cable Capacity, Drop 2 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 2 Round 2–6.2 mm (0.08–0.24 in)
Cable Ports Quantity, total 2 round ports
Cable Sealing Type Compressed gel
Cable Termination Attachments, quantity 2
Enclosure Color Black
Lock Type Hinged with latches
Mounting Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included
Port, quantity 2
Splice Tray Included, quantity 1
Splicing Capacity, Mass Fusion, maximum 12
Splicing Capacity, maximum 4
Splicing Capacity, Single Fusion, maximum 4
Splicing Type, Supported Single fusion
Splitter Type No splitter

Dimensions

Width 76 mm | 2.992 in
Depth 26 mm | 1.024 in
Length 210 mm | 8.268 in
Cable Entry Drop Port Diameter 6 mm ( 0.24 in)

Material Specifications

Enclosure Material Type Impact-resistant polymer

Optical Specifications

Fiber Type G.657.A1 | G.657.A2 | G.657.B3

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Above ground | Below ground | Direct burial
Qualification Standards IEC 60529, IP68 + 1 m waterhead | IEC 61753-1, category G
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 0.157 kg | 0.346 lb

Product Specification

Video

SRC 10 Field Installable Connector
SRC 10 Field Installable Connector

Product Specification

Video

SRC 10 Field Installable Connector
SRC 10 Field Installable Connector