Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
NOVUX™ Specialty Range Closure 10, splice only, no adapters, no splitters, Stranded (4F) splice holder, Ribbon (12F) splice holder, TelSplice connector, black, 2x CR cable retention clip, Build America Buy America (BABA)
BABA Compliant Product coming soon
Broadband for Everyone Program
| Regional Availability | Asia | EMEA | Latin America | North America |
| Regional Availability Note | Contact your local CommScope representative for specific availability |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | SRC10 |
| Government Requirements | Build America Buy America (BABA) coming soon* |
| Cable Capacity, Drop | 2 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 2 Round 2–6.2 mm (0.08–0.24 in) |
| Cable Ports Quantity, total | 2 round ports |
| Cable Sealing Type | Compressed gel |
| Cable Termination Attachments, quantity | 2 |
| Enclosure Color | Black |
| Location of Manufacturing | Coming soon |
| Lock Type | Hinged with latches |
| Mounting | Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included |
| Port, quantity | 2 |
| Splice Tray Included, quantity | 1 |
| Splicing Capacity, Mass Fusion, maximum | 12 |
| Splicing Capacity, maximum | 4 |
| Splicing Capacity, Single Fusion, maximum | 4 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Width | 76 mm | 2.992 in |
| Depth | 26 mm | 1.024 in |
| Length | 210 mm | 8.268 in |
| Cable Entry Drop Port Diameter | 6 mm ( 0.24 in) |
| Enclosure Material Type | Impact-resistant polymer |
| Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Above ground | Below ground | Direct burial |
| Qualification Standards | IEC 60529, IP68 + 1 m waterhead | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 0.157 kg | 0.346 lb |
| Regional Availability | Asia | EMEA | Latin America | North America |
| Regional Availability Note | Contact your local CommScope representative for specific availability |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | SRC10 |
| Government Requirements | Build America Buy America (BABA) coming soon* |
| Cable Capacity, Drop | 2 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 2 Round 2–6.2 mm (0.08–0.24 in) |
| Cable Ports Quantity, total | 2 round ports |
| Cable Sealing Type | Compressed gel |
| Cable Termination Attachments, quantity | 2 |
| Enclosure Color | Black |
| Location of Manufacturing | Coming soon |
| Lock Type | Hinged with latches |
| Mounting | Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included |
| Port, quantity | 2 |
| Splice Tray Included, quantity | 1 |
| Splicing Capacity, Mass Fusion, maximum | 12 |
| Splicing Capacity, maximum | 4 |
| Splicing Capacity, Single Fusion, maximum | 4 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Width | 76 mm | 2.992 in |
| Depth | 26 mm | 1.024 in |
| Length | 210 mm | 8.268 in |
| Cable Entry Drop Port Diameter | 6 mm ( 0.24 in) |
| Enclosure Material Type | Impact-resistant polymer |
| Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Above ground | Below ground | Direct burial |
| Qualification Standards | IEC 60529, IP68 + 1 m waterhead | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 0.157 kg | 0.346 lb |