My CommScope is currently affected by an outage impacting Microsoft services. Our teams are monitoring the situation closely. For real-time updates, please refer to https://azure.status.microsoft/.
760255888 | HCA-ACC-3mm SC/APC Test Lead 20FT, 2x Cvtr
Base Product: HCA-ACC
- Available in:
- North America
HCA-ACC-3mm SC/APC Test Lead 20FT, Full size and DLX converter included
Features and Benefits
- Prodigy converters simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber test patch cord |
| Product Brand | PRODIGY™ |
| Product Series | HCA |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Color, boot A | Black |
| Color, connector A | Black |
| Color, connector B | Green |
| Interface, Connector A | Prodigy |
| Interface, Connector B | SC/APC |
| Jacket Color | Yellow |
Dimensions
| Cable Assembly Length | 6.096 m | 20 ft |
Mechanical Specifications
| Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Optical Specifications
| Insertion Loss, maximum | 0.3 dB |
| Insertion Loss, typical | 0.15 dB |
| Return Loss, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60793 | IEC 60794 |
Product classification
| Regional Availability | North America |
| Product Type | Fiber test patch cord |
| Product Brand | PRODIGY™ |
| Product Series | HCA |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Color, boot A | Black |
| Color, connector A | Black |
| Color, connector B | Green |
| Interface, Connector A | Prodigy |
| Interface, Connector B | SC/APC |
| Jacket Color | Yellow |
Dimensions
| Cable Assembly Length | 6.096 m | 20 ft |
Mechanical Specifications
| Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Optical Specifications
| Insertion Loss, maximum | 0.3 dB |
| Insertion Loss, typical | 0.15 dB |
| Return Loss, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60793 | IEC 60794 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
