Fiber Optic Drop Cable Assembly, PRODIGY™ Connector Core to Stub, SST Dielectric Cable
Configure Product Variants
Product Variants
Configure and display product variants of HCA-A01A by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Features and Benefits
- Cable assembly with the Prodigy™ small form hardened connector
- Compact and small footprint, space-saving design for high-density environments
- Compatible with multiple hardened connectors
Specifications
Product classification
Regional Availability | Latin America | North America |
Product Type | Fiber drop cable assembly |
Product Brand | PRODIGY™ |
Product Series | HCA |
General Specifications
Cable Type | Dielectric - Flat |
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Black |
Interface, Connector A | Prodigy® |
Interface, Connector B | Unterminated |
Dimensions
Cable Assembly Length Range (ft) | 1 – 2000 |
Cable Outer Diameter | 4.5 x 8.0 mm (0.18 x 0.31 in) |
Outline Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 90 mm | 3.543 in |
Minimum Bend Radius, unloaded | 81 mm | 3.189 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Mating Durability, maximum | 0.5 dB @ 100 cycles |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor |
Jacket UV Resistance | UV stabilized |
Qualification Standards | Telcordia GR-3120-CORE |
Packaging and Weights
Cable weight | 39 kg/km | 26.207 lb/kft |
Product classification
Regional Availability | Latin America | North America |
Product Type | Fiber drop cable assembly |
Product Brand | PRODIGY™ |
Product Series | HCA |
General Specifications
Cable Type | Dielectric - Flat |
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Black |
Interface, Connector A | Prodigy® |
Interface, Connector B | Unterminated |
Dimensions
Cable Assembly Length Range (ft) | 1 – 2000 |
Cable Outer Diameter | 4.5 x 8.0 mm (0.18 x 0.31 in) |
Mechanical Specifications
Minimum Bend Radius, loaded | 90 mm | 3.543 in |
Minimum Bend Radius, unloaded | 81 mm | 3.189 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Mating Durability, maximum | 0.5 dB @ 100 cycles |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor |
Jacket UV Resistance | UV stabilized |
Qualification Standards | Telcordia GR-3120-CORE |
Packaging and Weights
Cable weight | 39 kg/km | 26.207 lb/kft |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Installing DLX connector converter onto Prodigy connector

Installing DLX connector converter onto Prodigy connector

Installing female bayonet connector converter onto Prodigy connector

Installing female full-size connector converter onto Prodigy connector

Installing SC APC connector converter onto Prodigy connector

Prodigy to Bayonet Converter Installation (English)

Prodigy to Bayonet Converter Installation (Spanish)

Prodigy to Full Size Converter Installation (English)

Prodigy to Full Size Converter Installation (Spanish)
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installing DLX connector converter onto Prodigy connector

Installing DLX connector converter onto Prodigy connector

Installing female bayonet connector converter onto Prodigy connector

Installing female full-size connector converter onto Prodigy connector

Installing SC APC connector converter onto Prodigy connector

Prodigy to Bayonet Converter Installation (English)

Prodigy to Bayonet Converter Installation (Spanish)

Prodigy to Full Size Converter Installation (English)

Prodigy to Full Size Converter Installation (Spanish)
Warranty
Other Ways to Browse