NOVUX™ Hardened Mulfi-fiber Terminal, 2 HMFOC ports, 2 fibers per port, Dielectric flat loose tube cable, 10 ft/3 m, with universal mounting bracket
Features and Benefits
- NOVUX™ Hardened Multi-fiber Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened connectors are factory-integrated and environmentally sealed for use in optical drop cable deployments
- NOVUX™ HMT terminals are well suited for fiber-rich applications and available with 12 or 24 Fibers; no internal splitter option
- Available with flat dielectric up to 24 fiber or flat toneable/locatable up to 12 fiber. Terminals can be used as a distribution point within a network or as a final multifiber drop terminal where more than a single fiber is required to service an SFU or cellular tower
- NOVUX™ smaller terminal size for aesthetics and allowing installation in constrained spaces
- NOVUX™ terminals are available in Black (RAL# 9005) or Gray (RAL# 7035)
- CommScope Product ID plate with QR code link to product documents and C-Track
- Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Access terminal, without splitter/tap |
| Product Brand | NOVUX™ |
| Product Series | HMT |
| Minimum Order Quantity | 1 |
General Specifications
| Cable Type | Dielectric - Flat - Loose Tube |
| Cable, quantity | 1 |
| Distribution Type | 2 ports, 2 fibers per port |
| Drop Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Enclosure Color | Black (RAL 9005) |
| Multi-fiber Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Multi-fiber Port, quantity | 2 |
| Mounting | Handhole | Pedestal | Pole | Strand |
| Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Port, quantity | 2 |
| Stub Type | Stub tail |
Dimensions
| Height | 80 mm | 3.15 in |
| Width | 79 mm | 3.11 in |
| Length | 161 mm | 6.339 in |
| Cable Length, stub | 10 ft (3 m) |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Hardened plastic |
Optical Specifications
| Fiber Type | G.657.A1/A2 |
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Single Ports, maximum | 0.65 dB |
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm |
| Return Loss, Connector, typical | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Universal mounting bracket |
| Packaging quantity | 1 |
| Packaging Type | Box | Coiled |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Access terminal, without splitter/tap |
| Product Brand | NOVUX™ |
| Product Series | HMT |
| Minimum Order Quantity | 1 |
General Specifications
| Cable Type | Dielectric - Flat - Loose Tube |
| Cable, quantity | 1 |
| Distribution Type | 2 ports, 2 fibers per port |
| Drop Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Enclosure Color | Black (RAL 9005) |
| Multi-fiber Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Multi-fiber Port, quantity | 2 |
| Mounting | Handhole | Pedestal | Pole | Strand |
| Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Port, quantity | 2 |
| Stub Type | Stub tail |
Dimensions
| Height | 80 mm | 3.15 in |
| Width | 79 mm | 3.11 in |
| Length | 161 mm | 6.339 in |
| Cable Length, stub | 10 ft (3 m) |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Hardened plastic |
Optical Specifications
| Fiber Type | G.657.A1/A2 |
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Single Ports, maximum | 0.65 dB |
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm |
| Return Loss, Connector, typical | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Universal mounting bracket |
| Packaging quantity | 1 |
| Packaging Type | Box | Coiled |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
NOVUX Hardened Terminals, a modular FTTX ecosystem
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
NOVUX Hardened Terminals, a modular FTTX ecosystem
Warranty
Other Ways to Browse
