Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
NOVUX™ Hardened Mulfi-fiber Terminal, 2 HMFOC ports, 2 fibers per port, Dielectric flat loose tube cable with HMFOC plug (female/no pin), 50 ft/15 m
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Access terminal, without splitter/tap |
| Product Brand | NOVUX™ |
| Product Series | HMT |
| Minimum Order Quantity | 1 |
| Cable Type | Dielectric - Flat - Loose Tube |
| Cable, quantity | 1 |
| Distribution Type | 2 ports, 2 fibers per port |
| Drop Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Enclosure Color | Black (RAL 9005) |
| Multi-fiber Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Multi-fiber Port, quantity | 2 |
| Mounting | Handhole | Pedestal | Pole | Strand |
| Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Port, quantity | 2 |
| Stub Type | Hardened multi-fiber (HMFOC) plug, female/no pin |
| Height | 80 mm | 3.15 in |
| Width | 79 mm | 3.11 in |
| Length | 161 mm | 6.339 in |
| Cable Length, stub | 50 ft (15 m) |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Enclosure Material Type | Hardened plastic |
| Fiber Type | G.657.A1/A2 |
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Single Ports, maximum | 0.65 dB |
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm |
| Insertion Loss, Stub Connector, maximum | 0.65 dB |
| Return Loss, Connector, typical | 65 dB |
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
| Packaging quantity | 1 |
| Packaging Type | Box | Coiled |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Access terminal, without splitter/tap |
| Product Brand | NOVUX™ |
| Product Series | HMT |
| Minimum Order Quantity | 1 |
| Cable Type | Dielectric - Flat - Loose Tube |
| Cable, quantity | 1 |
| Distribution Type | 2 ports, 2 fibers per port |
| Drop Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Enclosure Color | Black (RAL 9005) |
| Multi-fiber Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Multi-fiber Port, quantity | 2 |
| Mounting | Handhole | Pedestal | Pole | Strand |
| Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Port, quantity | 2 |
| Stub Type | Hardened multi-fiber (HMFOC) plug, female/no pin |
| Height | 80 mm | 3.15 in |
| Width | 79 mm | 3.11 in |
| Length | 161 mm | 6.339 in |
| Cable Length, stub | 50 ft (15 m) |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Enclosure Material Type | Hardened plastic |
| Fiber Type | G.657.A1/A2 |
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Single Ports, maximum | 0.65 dB |
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm |
| Insertion Loss, Stub Connector, maximum | 0.65 dB |
| Return Loss, Connector, typical | 65 dB |
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
| Packaging quantity | 1 |
| Packaging Type | Box | Coiled |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |