Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
NOVUX™ Prodigy™ Hardened Standard Closure, 4 ports, 2 Left and 2 Right, 2 Trays, Black
| Regional Availability | EMEA |
| Regional Availability Note | Contact your local CommScope representative for specific availability |
| Product Type | Access terminal, without splitter/tap |
| Product Brand | NOVUX™ |
| Product Series | HSC1 |
| Minimum Order Quantity | 1 |
| Cable Capacity, Drop | 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in) |
| Cable Capacity, Branch | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
| Cable Capacity, Feeder | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
| Cable Sealing Type | Gasket/grommet configuration |
| Distribution Type | 4 ports |
| Drop Port Type | Hardened Prodigy SC/APC |
| Drop Port, quantity | 4 |
| Enclosure Color | Black (RAL 9005) |
| Mounting | Facade | Wall |
| Port Type | Hardened Prodigy SC/APC |
| Port, quantity | 4 |
| Splice Tray Included, quantity | 2 |
| Splice Tray Type Included | 12-way, heat shrink + 18-way, heat shrink |
| Splicing Capacity, maximum | 30 |
| Splicing Type, Supported | Single fusion |
| Split Ratio | Symmetrical |
| Splitter Type | 1 x 4 |
| Splitter, quantity | 1 |
| Height | 89 mm | 3.504 in |
| Width | 130 mm | 5.118 in |
| Length | 215 mm | 8.465 in |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Enclosure Material Type | Hardened plastic |
| Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Splitter, maximum | 7.1 dB |
| Return Loss, Connector, typical | 55 dB |
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Facade | Outdoor |
| Qualification Standards | IEC 61753-1, category A -free breathing terminal- | IP55 (IEC 60529 and IEC 63334) -free breathing terminal- |
| UV Resistance | UV stabilized |
| Packaging quantity | 1 |
| Packaging Type | Box |
| Weight, net | 0.595 kg | 1.312 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Regional Availability Note | Contact your local CommScope representative for specific availability |
| Product Type | Access terminal, without splitter/tap |
| Product Brand | NOVUX™ |
| Product Series | HSC1 |
| Minimum Order Quantity | 1 |
| Cable Capacity, Drop | 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in) |
| Cable Capacity, Branch | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
| Cable Capacity, Feeder | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
| Cable Sealing Type | Gasket/grommet configuration |
| Distribution Type | 4 ports |
| Drop Port Type | Hardened Prodigy SC/APC |
| Drop Port, quantity | 4 |
| Enclosure Color | Black (RAL 9005) |
| Mounting | Facade | Wall |
| Port Type | Hardened Prodigy SC/APC |
| Port, quantity | 4 |
| Splice Tray Included, quantity | 2 |
| Splice Tray Type Included | 12-way, heat shrink + 18-way, heat shrink |
| Splicing Capacity, maximum | 30 |
| Splicing Type, Supported | Single fusion |
| Split Ratio | Symmetrical |
| Splitter Type | 1 x 4 |
| Splitter, quantity | 1 |
| Height | 89 mm | 3.504 in |
| Width | 130 mm | 5.118 in |
| Length | 215 mm | 8.465 in |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Enclosure Material Type | Hardened plastic |
| Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Splitter, maximum | 7.1 dB |
| Return Loss, Connector, typical | 55 dB |
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Facade | Outdoor |
| Qualification Standards | IEC 61753-1, category A -free breathing terminal- | IP55 (IEC 60529 and IEC 63334) -free breathing terminal- |
| UV Resistance | UV stabilized |
| Packaging quantity | 1 |
| Packaging Type | Box |
| Weight, net | 0.595 kg | 1.312 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |