Fiber Optic Indoor Drop Cable Assembly, SC/APC to Stub, 3mm, 80M
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber drop cable assembly |
| Product Series | FID |
| Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
| Cable Type | Stapleable - Round |
| Connector A, quantity | 1 |
| Color, boot A | Green |
| Color, connector A | Green |
| Interface, Connector A | SC/APC |
| Interface Feature, connector A | Male |
| Interface, Connector B | Unterminated |
| Jacket Color | Ivory |
| Total Fibers, quantity | 1 |
Dimensions
| Cable Assembly Length | 80 m | 262.467 ft |
| Cable Outer Diameter | 3.0 mm (0.12 in) |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 50 mm | 1.969 in |
| Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
| Tensile Load, long term, maximum | 30 N | 6.744 lbf |
| Tensile Load, short term, maximum | 100 N | 22.481 lbf |
| Cable Crush Resistance, maximum | 15 N/mm | 85.652 lbf/in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -5 °C to +60 °C (+23 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Indoor |
| Jacket UV Resistance | UV stabilized |
Packaging and Weights
| Cable weight | 7.9 kg/km | 5.309 lb/kft |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber drop cable assembly |
| Product Series | FID |
| Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
| Cable Type | Stapleable - Round |
| Connector A, quantity | 1 |
| Color, boot A | Green |
| Color, connector A | Green |
| Interface, Connector A | SC/APC |
| Interface Feature, connector A | Male |
| Interface, Connector B | Unterminated |
| Jacket Color | Ivory |
| Total Fibers, quantity | 1 |
Dimensions
| Cable Assembly Length | 80 m | 262.467 ft |
| Cable Outer Diameter | 3.0 mm (0.12 in) |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 50 mm | 1.969 in |
| Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
| Tensile Load, long term, maximum | 30 N | 6.744 lbf |
| Tensile Load, short term, maximum | 100 N | 22.481 lbf |
| Cable Crush Resistance, maximum | 15 N/mm | 85.652 lbf/in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -5 °C to +60 °C (+23 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Indoor |
| Jacket UV Resistance | UV stabilized |
Packaging and Weights
| Cable weight | 7.9 kg/km | 5.309 lb/kft |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Product Sustainability
Warranty
Product Compliance Documentation
Product Specification
Product Sustainability
Warranty
Other Ways to Browse
