Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760244654 | OTE2-08IH-1G-S24-4
Base Product: OTE2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
OTE2 Series, Optical Terminal Enclosure, 8-port full-size connector, 1x16 splitter, gray, wall mount
Features and Benefits
- Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Offers a unique solution for splicing, termination and pass-through cable applications in optical drop cable deployments
- Hardened adapters are factory-terminated and environmentally sealed to ensure rapid plug-and play drop cable installations
- The universal cable termination system guarantees easy, fast and reliable cable fixation and manipulations
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Product Type | Access terminal, with splitter |
| Product Series | OTE |
General Specifications
| Application | Accepts fiber drop cables, 7 mm diameter | Accepts fiber feeder cables, 10-16 mm diameter | For holding up to 5 24-way splice trays | Offers up to 16 hardened adapter ports | Offers up to 4x4 standard cable ports |
| Cable Type | No cable (stubless) |
| Cable, quantity | 0 |
| Distribution Type | 1 x 16 splitter |
| Enclosure Color | Gray |
| Mounting | Pole | Wall |
| Port Type | Hardened full-size SC/APC |
| Port, quantity | 8 |
| Splice Tray Included, quantity | 4 |
| Splice Tray Type Included | 24-way, heat shrink |
| Splitter, quantity | 1 |
| Stub Type | No stub |
Dimensions
| Height | 147 mm | 5.787 in |
| Width | 372 mm | 14.646 in |
| Depth | 186 mm | 7.323 in |
| Cable Length, stub | 0 ft (0 m) |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Splitter, maximum | 13.7 dB |
| Attenuation Terminal Connectors, maximum | 0.4 dB |
| Directivity, minimum | 60 dB |
| Insertion Loss, Splitter, typical | 13.1 dB |
| Insertion Loss, Terminal Connector, typical | 0.16 dB |
| Return Loss, Connector, minimum | 65 dB |
| Return Loss, Single Ports, minimum | 55 dB |
Environmental Specifications
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground | Buried |
| Qualification Standards | IEC 60529, IP65 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Cable fixation kit (5) | Cable seal kit (4) | Enclosure (1) | Optical splitter (1) | Splice cassette (4) | Wall fixation screws (4) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Product Type | Access terminal, with splitter |
| Product Series | OTE |
General Specifications
| Application | Accepts fiber drop cables, 7 mm diameter | Accepts fiber feeder cables, 10-16 mm diameter | For holding up to 5 24-way splice trays | Offers up to 16 hardened adapter ports | Offers up to 4x4 standard cable ports |
| Cable Type | No cable (stubless) |
| Cable, quantity | 0 |
| Distribution Type | 1 x 16 splitter |
| Enclosure Color | Gray |
| Mounting | Pole | Wall |
| Port Type | Hardened full-size SC/APC |
| Port, quantity | 8 |
| Splice Tray Included, quantity | 4 |
| Splice Tray Type Included | 24-way, heat shrink |
| Splitter, quantity | 1 |
| Stub Type | No stub |
Dimensions
| Height | 147 mm | 5.787 in |
| Width | 372 mm | 14.646 in |
| Depth | 186 mm | 7.323 in |
| Cable Length, stub | 0 ft (0 m) |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Splitter, maximum | 13.7 dB |
| Attenuation Terminal Connectors, maximum | 0.4 dB |
| Directivity, minimum | 60 dB |
| Insertion Loss, Splitter, typical | 13.1 dB |
| Insertion Loss, Terminal Connector, typical | 0.16 dB |
| Return Loss, Connector, minimum | 65 dB |
| Return Loss, Single Ports, minimum | 55 dB |
Environmental Specifications
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground | Buried |
| Qualification Standards | IEC 60529, IP65 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Cable fixation kit (5) | Cable seal kit (4) | Enclosure (1) | Optical splitter (1) | Splice cassette (4) | Wall fixation screws (4) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
