Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
BTT Tap Terminal, 8 Port, Hardened full size, butt type, terminating configuration, black
Features and Benefits
- Full and terminating tap versions
- Available in both butt and Inline configurations
- Available in both black and gray housing color
- Color coded ports for identification easiness
Specifications
Product classification
| Regional Availability | Latin America |
| Product Type | Access terminal, with tap |
| Product Series | BTT |
| Minimum Order Quantity | 1 |
General Specifications
| Cable Type | No cable (stubless) |
| Cable, quantity | 8 |
| Distribution Type | 8-port tap |
| Drop Port Type | Hardened full-size SC/APC |
| Enclosure Color | Black |
| Input Tap, quantity | 1 |
| Mounting | Handhole | Pedestal | Pole | Strand |
| Port Type | Hardened full-size SC/APC |
| Port, quantity | 9 |
| Split Ratio | Terminating |
| Splitter, quantity | 1 |
| Stub Type | No stub |
Dimensions
| Width | 141 mm | 5.551 in |
| Depth | 90 mm | 3.543 in |
| Length | 258 mm | 10.157 in |
| Cable Length, stub | 0 ft (0 m) |
Port Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
| Fiber Type | G.657.A2 |
| Operating Wavelength Range | 1260 – 1650 nm |
| Tap Drop Loss, maximum | 10.5 dB |
Environmental Specifications
| Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Relative Humidity | 0%–100%, condensing |
| Environmental Space | Above ground | Below ground | Buried |
| Qualification Standards | Anatel |
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America |
| Product Type | Access terminal, with tap |
| Product Series | BTT |
| Minimum Order Quantity | 1 |
General Specifications
| Cable Type | No cable (stubless) |
| Cable, quantity | 8 |
| Distribution Type | 8-port tap |
| Drop Port Type | Hardened full-size SC/APC |
| Enclosure Color | Black |
| Input Tap, quantity | 1 |
| Mounting | Handhole | Pedestal | Pole | Strand |
| Port Type | Hardened full-size SC/APC |
| Port, quantity | 9 |
| Split Ratio | Terminating |
| Splitter, quantity | 1 |
| Stub Type | No stub |
Dimensions
| Width | 141 mm | 5.551 in |
| Depth | 90 mm | 3.543 in |
| Length | 258 mm | 10.157 in |
| Cable Length, stub | 0 ft (0 m) |
Port Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
| Fiber Type | G.657.A2 |
| Operating Wavelength Range | 1260 – 1650 nm |
| Tap Drop Loss, maximum | 10.5 dB |
Environmental Specifications
| Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Relative Humidity | 0%–100%, condensing |
| Environmental Space | Above ground | Below ground | Buried |
| Qualification Standards | Anatel |
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
