FDC Fiber Optic Splice/Patch Closure, Gel Cable Sealing, 8 SC/UPC Adapters, 24 fusion splices
Specifications
Product classification
Regional Availability | Asia |
Product Type | Access terminal, non-hardened |
Product Series | FDC |
General Specifications
Cable Ports Quantity, total | 4 round ports + 8 round ports |
Cable Sealing Type | Compressed gel |
Enclosure Color | Black |
Lock Type | Hinged with latches |
Mounting | Manhole | Pedestal | Strand | Wall |
Port Type | SC/UPC |
Port, quantity | 8 |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 24-way, heat shrink |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 237 mm | 9.331 in |
Width | 76.5 mm | 3.012 in |
Length | 266 mm | 10.472 in |
Material Specifications
Enclosure Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Above ground | Below ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia |
Product Type | Access terminal, non-hardened |
Product Series | FDC |
General Specifications
Cable Ports Quantity, total | 4 round ports + 8 round ports |
Cable Sealing Type | Compressed gel |
Enclosure Color | Black |
Lock Type | Hinged with latches |
Mounting | Manhole | Pedestal | Strand | Wall |
Port Type | SC/UPC |
Port, quantity | 8 |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 24-way, heat shrink |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 237 mm | 9.331 in |
Width | 76.5 mm | 3.012 in |
Length | 266 mm | 10.472 in |
Material Specifications
Enclosure Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Above ground | Below ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse