FDC Fiber Optic Splice/Patch Closure, Gel Cable Sealing, 8 SC/APC Adapters, 24 fusion splices
Specifications
Product classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Access terminal, non-hardened |
Product Series | FDC |
General Specifications
Cable Ports Quantity, total | 6 round ports |
Cable Sealing Type | Compressed gel |
Enclosure Color | Black |
Lock Type | Hinged with latches |
Mounting | Manhole | Pedestal | Strand | Wall |
Port Type | SC/APC |
Port, quantity | 8 |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 24-way, heat shrink |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 83 mm | 3.268 in |
Width | 160 mm | 6.299 in |
Length | 270 mm | 10.63 in |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Above ground | Below ground |
Packaging and Weights
Included | Splitter (1) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Access terminal, non-hardened |
Product Series | FDC |
General Specifications
Cable Ports Quantity, total | 6 round ports |
Cable Sealing Type | Compressed gel |
Enclosure Color | Black |
Lock Type | Hinged with latches |
Mounting | Manhole | Pedestal | Strand | Wall |
Port Type | SC/APC |
Port, quantity | 8 |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 24-way, heat shrink |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 83 mm | 3.268 in |
Width | 160 mm | 6.299 in |
Length | 270 mm | 10.63 in |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Above ground | Below ground |
Packaging and Weights
Included | Splitter (1) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse