Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
MHT Fiber Optic Multiport Service Terminal, 2-port, HMFOC, dielect. flat loose tube cable, 250 ft
| Regional Availability | Latin America | North America |
| Product Type | Access terminal, without splitter/tap |
| Product Series | MHT |
| Cable Type | Dielectric - Flat - Loose Tube |
| Cable, quantity | 1 |
| Distribution Type | 2 ports |
| Enclosure Color | Black |
| Mounting | Handhole | Pedestal | Pole | Strand |
| Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Port, quantity | 2 |
| Splitter, quantity | 0 |
| Stub Type | Stub tail |
| Height | 298 mm | 11.732 in |
| Width | 130.3 mm | 5.13 in |
| Depth | 89 mm | 3.504 in |
| Cable Length, stub | 250 ft (76 m) |
| Cable Outer Diameter | 4.5 x 8.1 mm (0.18 x 0.32 in) |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Enclosure Material Type | Gasketed hardened plastic |
| Fiber Type | G.657.A1/A2 |
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm |
| Attenuation Terminal Connectors, maximum | 0.45 dB |
| Directivity, minimum | 60 dB |
| Insertion Loss, Terminal Connector, typical | 0.16 dB |
| Return Loss, Connector, minimum | 65 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground | Buried |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE |
| UV Resistance | UV stabilized |
| Included | Enclosure (1) | Universal mounting bracket (1) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, without cable | 0.99 kg | 2.183 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Latin America | North America |
| Product Type | Access terminal, without splitter/tap |
| Product Series | MHT |
| Cable Type | Dielectric - Flat - Loose Tube |
| Cable, quantity | 1 |
| Distribution Type | 2 ports |
| Enclosure Color | Black |
| Mounting | Handhole | Pedestal | Pole | Strand |
| Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Port, quantity | 2 |
| Splitter, quantity | 0 |
| Stub Type | Stub tail |
| Height | 298 mm | 11.732 in |
| Width | 130.3 mm | 5.13 in |
| Depth | 89 mm | 3.504 in |
| Cable Length, stub | 250 ft (76 m) |
| Cable Outer Diameter | 4.5 x 8.1 mm (0.18 x 0.32 in) |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Enclosure Material Type | Gasketed hardened plastic |
| Fiber Type | G.657.A1/A2 |
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm |
| Attenuation Terminal Connectors, maximum | 0.45 dB |
| Directivity, minimum | 60 dB |
| Insertion Loss, Terminal Connector, typical | 0.16 dB |
| Return Loss, Connector, minimum | 65 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground | Buried |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE |
| UV Resistance | UV stabilized |
| Included | Enclosure (1) | Universal mounting bracket (1) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, without cable | 0.99 kg | 2.183 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |