Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
NOVUX™ SEC Closure, splice only, no adapters, no splitters, mounting included, black
| Regional Availability | EMEA |
| Regional Availability Note | Contact your local CommScope representative for specific availability |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | SEC100 |
| Cable Capacity, Drop | 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in) |
| Cable Capacity, Branch | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
| Cable Capacity, Feeder | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
| Cable Ports Quantity, total | 10 round ports |
| Cable Sealing Type | Gasket/grommet configuration |
| Enclosure Color | Black |
| Lock Type | Hinged with lock |
| Mounting | Facade | Wall |
| Port Type | No adapter |
| Splice Tray Included, quantity | 1 |
| Splice Tray Type Included | 18-way, heat shrink |
| Splices per Tray, quantity | 18 |
| Splicing Capacity, maximum | 18 |
| Splicing Capacity, Single Fusion, maximum | 18 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
| Height | 130 mm | 5.118 in |
| Width | 216 mm | 8.504 in |
| Depth | 62 mm | 2.441 in |
| Click on image to enlarge. |
| Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
| Environmental Space | Facade | Outdoor |
| Qualification Standards | IP55 |
| UV Resistance | UV stabilized |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Regional Availability | EMEA |
| Regional Availability Note | Contact your local CommScope representative for specific availability |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | SEC100 |
| Cable Capacity, Drop | 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in) |
| Cable Capacity, Branch | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
| Cable Capacity, Feeder | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
| Cable Ports Quantity, total | 10 round ports |
| Cable Sealing Type | Gasket/grommet configuration |
| Enclosure Color | Black |
| Lock Type | Hinged with lock |
| Mounting | Facade | Wall |
| Port Type | No adapter |
| Splice Tray Included, quantity | 1 |
| Splice Tray Type Included | 18-way, heat shrink |
| Splices per Tray, quantity | 18 |
| Splicing Capacity, maximum | 18 |
| Splicing Capacity, Single Fusion, maximum | 18 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
| Height | 130 mm | 5.118 in |
| Width | 216 mm | 8.504 in |
| Depth | 62 mm | 2.441 in |
| Click on image to enlarge. |
| Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
| Environmental Space | Facade | Outdoor |
| Qualification Standards | IP55 |
| UV Resistance | UV stabilized |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |