FDH 3000 Fiber Distribution Extra Small Fiber Cross-Connect Hub, 72-fiber, SC UPC, 100 ft
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber cross-connect hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Armored - Single Ribbon |
| Color | Putty white |
| Distribution Cables, quantity | 2 |
| Distribution Ports, quantity | 144 |
| Fibers per Distribution Cable, quantity | 72 |
| Interface, Input | SC |
| Interface Feature, Input | Standard |
| Mounting | Pad |
Dimensions
| Height | 914 mm | 35.984 in |
| Width | 533 mm | 20.984 in |
| Depth | 356 mm | 14.016 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Extra small |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Fiber cross-connect hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Armored - Single Ribbon |
| Color | Putty white |
| Distribution Cables, quantity | 2 |
| Distribution Ports, quantity | 144 |
| Fibers per Distribution Cable, quantity | 72 |
| Interface, Input | SC |
| Interface Feature, Input | Standard |
| Mounting | Pad |
Dimensions
| Height | 914 mm | 35.984 in |
| Width | 533 mm | 20.984 in |
| Depth | 356 mm | 14.016 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Extra small |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
