Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FDH 3000 Small Fiber Distribution Cross-Connect Hub, 72-fiber, SC UPC, 100 ft
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
Access | Front |
Cable Type | Armored - Single Ribbon |
Color | Putty white |
Distribution Ports, quantity | 288 |
Interface, Input | SC |
Interface Feature, Input | Standard |
Mounting | Pad |
Height | 914 mm | 35.984 in |
Width | 686 mm | 27.008 in |
Depth | 457 mm | 17.992 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground |
Packaging quantity | 1 |
Packaging Type | Pallet |
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
Access | Front |
Cable Type | Armored - Single Ribbon |
Color | Putty white |
Distribution Ports, quantity | 288 |
Interface, Input | SC |
Interface Feature, Input | Standard |
Mounting | Pad |
Height | 914 mm | 35.984 in |
Width | 686 mm | 27.008 in |
Depth | 457 mm | 17.992 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground |
Packaging quantity | 1 |
Packaging Type | Pallet |