FDH 3000 Small Fiber Distribution Cross-Connect Hub, 72-fiber, SC UPC, single armor ribbon, 100 ft
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Armored - Single Ribbon |
Color | Putty white |
Distribution Cables, quantity | 4 |
Distribution Ports, quantity | 288 |
Fibers per Distribution Cable, quantity | 72 |
Interface, Input | SC |
Interface Feature, Input | Standard |
Mounting | Pad |
Dimensions
Height | 914 mm | 35.984 in |
Width | 686 mm | 27.008 in |
Depth | 457 mm | 17.992 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Armored - Single Ribbon |
Color | Putty white |
Distribution Cables, quantity | 4 |
Distribution Ports, quantity | 288 |
Fibers per Distribution Cable, quantity | 72 |
Interface, Input | SC |
Interface Feature, Input | Standard |
Mounting | Pad |
Dimensions
Height | 914 mm | 35.984 in |
Width | 686 mm | 27.008 in |
Depth | 457 mm | 17.992 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse