Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FDH 3000 Fiber Distribution Extra Small Cabinet, 144F, SC/APC, no splitters, die. ribbon, 100 ft, 24F
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Access | Front |
| Color | Putty white |
| Mounting | Pad |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Extra small |
| Finish | Powder coated |
| Material Type | Aluminum |
| Environmental Space | Above ground |
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Access | Front |
| Color | Putty white |
| Mounting | Pad |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Extra small |
| Finish | Powder coated |
| Material Type | Aluminum |
| Environmental Space | Above ground |
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |