FDH 3000 Fiber Distribution Large Cabinet, 1152F, SC/APC, no splitters, single armor loose tube, 100 ft, 60FFF
Specifications
Product classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
General Specifications
Access | Front and rear door |
Cable Type | Armored - Single Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 4 |
Distribution Ports, quantity | 1152 |
Fibers per Distribution Cable, quantity | 288 |
Fibers per Feeder Cable, quantity | 60 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Splitter Slots, quantity | 48 |
Dimensions
Height | 1238.25 mm | 48.75 in |
Width | 1220.47 mm | 48.05 in |
Depth | 497.33 mm | 19.58 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
General Specifications
Access | Front and rear door |
Cable Type | Armored - Single Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 4 |
Distribution Ports, quantity | 1152 |
Fibers per Distribution Cable, quantity | 288 |
Fibers per Feeder Cable, quantity | 60 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Splitter Slots, quantity | 48 |
Dimensions
Height | 1238.25 mm | 48.75 in |
Width | 1220.47 mm | 48.05 in |
Depth | 497.33 mm | 19.58 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Video
Installing an FDH 3000 reskin kit for the 864 cabinet

Installing an FDH 3000 reskin kit for the 864 cabinet
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installing an FDH 3000 reskin kit for the 864 cabinet

Installing an FDH 3000 reskin kit for the 864 cabinet
Visio Stencil
Warranty
Other Ways to Browse