Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: FIST-MSC
FIST® MSC (Modular Splice Closure), Empty housing, size D, without test valve
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FIST® |
| Product Series | FIST-MSC |
| Cable Ports Quantity, total | 8 multi-out ports (64 cables) |
| Cable Sealing Type | Gel kit (optional) |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | None |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Distribution | Feeder |
| Splice Tray Included, quantity | 0 |
| Splice Tray Type Included | No trays |
| Splicing Capacity, Single Fusion, maximum | 864 |
| Splicing Type, Supported | Mass fusion | Single fusion |
| Length | 700 mm | 27.559 in |
| Length, with trigger | 850 mm | 33.465 in |
| Diameter | 256 mm | 10.079 in |
| Diameter, with clamp | 291 mm | 11.457 in |
| Main Cable Diameter, maximum | 27 mm | 1.063 in |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Material Type | Impact-resistant polymer |
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
| Environmental Space | Above ground | Below ground | Buried | Manhole |
| Qualification Standards | IEC 60529, IP68 + 5 m waterhead | IEC 61753-1 Ed2 (2018) |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
| Included | Dome with seal and clamp | Innerframe | Removable base |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 9.1 kg | 20.062 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FIST® |
| Product Series | FIST-MSC |
| Cable Ports Quantity, total | 8 multi-out ports (64 cables) |
| Cable Sealing Type | Gel kit (optional) |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | None |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Distribution | Feeder |
| Splice Tray Included, quantity | 0 |
| Splice Tray Type Included | No trays |
| Splicing Capacity, Single Fusion, maximum | 864 |
| Splicing Type, Supported | Mass fusion | Single fusion |
| Length | 700 mm | 27.559 in |
| Length, with trigger | 850 mm | 33.465 in |
| Diameter | 256 mm | 10.079 in |
| Diameter, with clamp | 291 mm | 11.457 in |
| Main Cable Diameter, maximum | 27 mm | 1.063 in |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Material Type | Impact-resistant polymer |
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
| Environmental Space | Above ground | Below ground | Buried | Manhole |
| Qualification Standards | IEC 60529, IP68 + 5 m waterhead | IEC 61753-1 Ed2 (2018) |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
| Included | Dome with seal and clamp | Innerframe | Removable base |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 9.1 kg | 20.062 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |