FIST® Splice Sub-assembly kit with 2 trays, each for holding up to 24 primary or 10 secondary coated fibers, with Micro Heat Shrink type splice holder
Features and Benefits
- Splice sub-assemblies consists of a wraparound groove plate holding the included splice organizer trays
- Groove plates are designed with slots for routing fiber to and from the organizer trays
- Loop-back facility allowing for single circuit uncut looped fiber storage on the splice tray
- Compliant with most splice types and independent of any optical fiber construction
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber splice tray |
| Product Brand | FIST® |
| Product Series | FIST-SOSA2 |
General Specifications
| Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures | For use with FIST fiber splice panels |
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Construction | MS (for up to 24 primary or 10 secondary coated fibers) |
| Splice Tray Included, quantity | 2 |
| Splices per Tray, note | 10 splices (900µm) per tray | 16 splices (mixed 250/900µm) per tray | 24 splices (250µm) per tray |
| Splices per Tray, quantity | 24 |
| Used UMS Units, quantity | 3 |
Dimensions
| Height | 4 mm | 0.157 in |
| Width | 105 mm | 4.134 in |
| Length | 152 mm | 5.984 in |
| Fiber Storage Length, maximum | 1500 mm for 250 µm fibers | 800 mm for 900 µm fibers | 800 mm for mixed 250/900 μm fibers |
| Fiber Storage Length, minimum | 650 mm | 25.591 in |
| Splice Protector Length, maximum | 45 mm | 1.772 in |
| Splice Protector Length, minimum | 45 mm | 1.772 in |
| Splice Protector Diameter, maximum | 2.8 mm | 0.11 in |
| Splice Protector Diameter, minimum | 2.2 mm | 0.087 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Material Type | PC/ABS |
Mechanical Specifications
| Minimum Bend Radius, standard | 30 mm | 1.181 in |
Environmental Specifications
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Indoor | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber splice tray |
| Product Brand | FIST® |
| Product Series | FIST-SOSA2 |
General Specifications
| Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures | For use with FIST fiber splice panels |
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Construction | MS (for up to 24 primary or 10 secondary coated fibers) |
| Splice Tray Included, quantity | 2 |
| Splices per Tray, note | 10 splices (900µm) per tray | 16 splices (mixed 250/900µm) per tray | 24 splices (250µm) per tray |
| Splices per Tray, quantity | 24 |
| Used UMS Units, quantity | 3 |
Dimensions
| Height | 4 mm | 0.157 in |
| Width | 105 mm | 4.134 in |
| Length | 152 mm | 5.984 in |
| Fiber Storage Length, maximum | 1500 mm for 250 µm fibers | 800 mm for 900 µm fibers | 800 mm for mixed 250/900 μm fibers |
| Fiber Storage Length, minimum | 650 mm | 25.591 in |
| Splice Protector Length, maximum | 45 mm | 1.772 in |
| Splice Protector Length, minimum | 45 mm | 1.772 in |
| Splice Protector Diameter, maximum | 2.8 mm | 0.11 in |
| Splice Protector Diameter, minimum | 2.2 mm | 0.087 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Material Type | PC/ABS |
Mechanical Specifications
| Minimum Bend Radius, standard | 30 mm | 1.181 in |
Environmental Specifications
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Indoor | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
